End cap
Type SGR KS OR
Item no. 6003758
EAN 4012195872900



Item no. / Type
6003758 / SGR KS OR
Wire diameter
6 mm
Colour
Pure orange; RAL 2004
Smallest selling unit: 500 piece
500piece
piece
Description
Protective cap to cover cut wire ends of mesh cable trays.
Technical data
Dimensions
| Length | 15 mm |
|---|
Technical data
| Diameter | 8,5 mm |
|---|---|
| Suitable for profile shapes | Miscellaneous |
| Version for | End cap |
| ROHS-conformant | yes |
| Wire diameter | 6 mm |
| Dimension | 6,0mm |
| Material | Polyvinylchloride |
| Colour | Pure orange; RAL 2004 |
| Type of accessory | Protective cap |
| Accessories | yes |
| Spare part | no |
Environmental Data
0,0012 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0012 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0012 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Wire diameter
Colour
Item no.
SGR KS OR
6
Pure orange; RAL 2004
6003758
SGR KS OR
Item no.
6003758
Wire diameter
6
Colour
Pure orange; RAL 2004



