Home

Products

OBO Global
/
Products
/
Fire protection ducts
/
PYROLINE® Rapid PLM metal fire protection duct
/
Fittings
/
…
/
Wall connection sets, 2-sided, for corner mounting

Wall connection sets, 2-sided, for corner mounting

Filter

Sorting

Dimension

Surface

6 Article

  (6 Variants)
Item no. 7218134 | EAN 4012197310622Wall connection set, 2-sided, for corner mounting, duct height 40 mm, FS
Item no. 7218136 | EAN 4012197310370Wall connection set, 2-sided, for corner mounting, duct height 40 mm, pure white
Item no. 7218138 | EAN 4012197310646Wall connection set, double-sided, for corner mounting, duct height 80 mm, FS
Item no. 7218140 | EAN 4012197310394Wall connection set, double-sided, for corner mounting, duct height 80 mm, pure white
Item no. 7218142 | EAN 4012197310660Wall connection set, double-sided, for corner mounting, duct height 120 mm, FS
Item no. 7218144 | EAN 4012197310417Wall connection set, 2-sided, for corner mounting, duct height 120 mm, pure white

Contact

Do you have questions, suggestions or criticism? 
Then we appreciate your sharing them with us.

Contact form

OBO Worldwide

We're here for you, wherever you are in the world. 
Here's an overview of all OBO contacts worldwide.

Discover now

Social media

Get in touch with us via social media! 

OBO Bettermann - Building Connections

Industry solutions

PhotovoltaicsWind powerData centresCommercial and residential buildingsArchitectsFood industryAutomotive

Industry solutions

PhotovoltaicsWind powerData centresCommercial and residential buildingsArchitectsFood industryAutomotive

Tools & Services

OBO ConstructService@OBOBIM@OBOMyOBOAVEVA™ E3D DesignBET Testcenter

Tools & Services

OBO ConstructService@OBOBIM@OBOMyOBOAVEVA™ E3D DesignBET Testcenter

Know-how

GuideMediaDownloads

Know-how

GuideMediaDownloads

Company

This is OBOSustainabilityNewsTrade fairsClient references

Company

This is OBOSustainabilityNewsTrade fairsClient references

Contact

How to find usContact formOBO Worldwide

Contact

How to find usContact formOBO Worldwide

Customer service

Phone number:

+49 (0)2373 89-1700

Email:

export@obo.de
Opening hours:
Mon.–Thur.: 7.30 a.m. – 5.00 p.m. (CET)
Fri.: 7.30 a.m. – 3.00 p.m. (CET)

Region & language

xi flag

Global – English

change
Imprint|Data protection declaration|Whistleblower system|Privacy settings|General privacy notice|CSD|General purchasing conditions|Netiquette|PV Warranty Terms and Conditions