Wall connection set, double-sided, for corner mounting, duct height 120 mm, FS
Type PLM CC 1220 FS
Item no. 7218142
EAN 4012197310660



Item no. / Type
7218142 / PLM CC 1220 FS
Colour
zinc
Smallest selling unit: 1 piece
1piece
piece
Description
Wall connection collar, 2-sided, with integrated seal for PYROLINE® Rapid PLM installation duct. For mounting in the area of wall and ceiling connections as well as wall penetrations in room corners. Set consisting of 2 opposing components, suitable for ceiling or wall mounting of the installation duct.
Technical data
Dimensions
| Dimension d | 122 mm |
|---|---|
| Dimension B | 275 mm |
| Dimension H | 197 mm |
| Dimension b | 200 mm |
Technical data
| Type of accessory | Wall connection collar |
|---|---|
| ROHS-conformant | yes |
| Dimension | 85x275x197 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Accessories | yes |
| Spare part | no |
| Product series | PYROLINE® rapid PLM |
Environmental Data
4,524 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,524 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,524 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
PLM CC 1220 FS
zinc
7218142
PLM CC 1220 FS
Item no.
7218142
Colour
zinc

