Wall connection set, 2-sided, for corner mounting, duct height 40 mm, FS
Type PLM CC 0410 FS
Item no. 7218134
EAN 4012197310622



Item no. / Type
7218134 / PLM CC 0410 FS
Colour
zinc
Smallest selling unit: 1 piece
1piece
piece
Description
Wall connection collar, 2-sided, with integrated seal for PYROLINE® Rapid PLM installation duct. For mounting in the area of wall and ceiling connections as well as wall penetrations in room corners. Set consisting of 2 opposing components, suitable for ceiling or wall mounting of the installation duct.
Technical data
Dimensions
| Dimension d | 42 mm |
|---|---|
| Dimension B | 175 mm |
| Dimension H | 117 mm |
| Dimension b | 100 mm |
Technical data
| Type of accessory | Wall connection collar |
|---|---|
| ROHS-conformant | yes |
| Dimension | 85x175x117 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Accessories | yes |
| Spare part | no |
| Product series | PYROLINE® rapid PLM |
Environmental Data
2,74 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,74 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,74 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
PLM CC 0410 FS
zinc
7218134
PLM CC 0410 FS
Item no.
7218134
Colour
zinc

