Wall connection set, double-sided, for corner mounting, duct height 80 mm, FS
Type PLM CC 0810 FS
Item no. 7218138
EAN 4012197310646



Item no. / Type
7218138 / PLM CC 0810 FS
Colour
zinc
Smallest selling unit: 1 piece
1piece
piece
Description
Wall connection collar, 2-sided, with integrated seal for PYROLINE® Rapid PLM installation duct. For mounting in the area of wall and ceiling connections as well as wall penetrations in room corners. Set consisting of 2 opposing components, suitable for ceiling or wall mounting of the installation duct.
Technical data
Dimensions
| Dimension d | 82 mm |
|---|---|
| Dimension B | 175 mm |
| Dimension H | 157 mm |
| Dimension b | 100 mm |
Technical data
| Type of accessory | Wall connection collar |
|---|---|
| ROHS-conformant | yes |
| Dimension | 85x175x157 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Accessories | yes |
| Spare part | no |
| Product series | PYROLINE® rapid PLM |
Environmental Data
3,0593 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,0593 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,0593 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
PLM CC 0810 FS
zinc
7218138
PLM CC 0810 FS
Item no.
7218138
Colour
zinc

