Wall connection set, 2-sided, for corner mounting, duct height 120 mm, pure white
Type PLM CC 1220 RW
Item no. 7218144
EAN 4012197310417



Item no. / Type
7218144 / PLM CC 1220 RW
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Wall connection collar, 2-sided, with integrated seal for PYROLINE® Rapid PLM installation duct. For mounting in the area of wall and ceiling connections as well as wall penetrations in room corners. Set consisting of 2 opposing components, suitable for ceiling or wall mounting of the installation duct.
Technical data
Dimensions
| Dimension d | 122 mm |
|---|---|
| Dimension B | 275 mm |
| Dimension H | 197 mm |
| Dimension b | 200 mm |
Technical data
| Type of accessory | Wall connection collar |
|---|---|
| ROHS-conformant | yes |
| Dimension | 85x275x197 |
| Surface | Powder-coated |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Accessories | yes |
| Spare part | no |
| Product series | PYROLINE® rapid PLM |
Environmental Data
3,9272 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,9272 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,9272 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
PLM CC 1220 RW
Pure white; RAL 9010
7218144
PLM CC 1220 RW
Item no.
7218144
Colour
Pure white; RAL 9010

