Air-termination rods
Filter
Sorting
Length
Nominal size Ø
10 Article
(23 Variants)
Air-termination/earth entry rod with connection tabs

Air-termination/earth entry rod with connection tabs and connector

Air-termination rod, one end rounded, M16 thread

Air-termination rod, one end rounded, M16 thread

Angled air-termination rod for PV frames

Tapered pipe air-termination rod

Air-termination rod set 1.5 m

Air-termination rod set 2 m

Air-termination rod set 3 m

Air-termination rod set 4 m