Air-termination rod, one end rounded, M16 thread
Type 101 A-L100
Item no. 5402808
EAN 4012195428411



Item no. / Type
Length
Nominal size Ø
Smallest selling unit: 1 piece
1piece
piece
Description
• With thread M16 x 20
• With connecting strap
• Including pre-mounted connector type 5001 DIN for round conductor Rd 8-10
• For stands with female thread M16
• With connecting strap
• Including pre-mounted connector type 5001 DIN for round conductor Rd 8-10
• For stands with female thread M16
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Dimension L | 1000 mm |
Technical data
| Nominal size Ø | 16 mm |
|---|---|
| High voltage-resistant, insulated version | no |
| Connection | Round conductor |
| Version for | Air-termination rod |
| ROHS-conformant | yes |
| Dimension | 1000mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
3,8202 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,8202 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,8202 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
101 B2-16 M16
5402958
Smallest selling unit: 1 piece
1piece
piece

Item no. 5402958
Concrete base min. 16 kg with female threadType
101 B2-16 M16
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Nominal size Ø
Item no.
101 A-L100
1000
16
5402808
101 A-L150
1500
16
5402859
Length
101 A-L100
Item no.
5402808
Length
1000
Nominal size Ø
16
101 A-L150
Item no.
5402859
Length
1500
Nominal size Ø
16



