Angled air-termination rod for PV frames
Type 101 VL2000 112
|Item no. 5401950
|EAN 4012196691593



Item no. / Type
5401950 / 101 VL2000 112
Length
2000 mm
Nominal size Ø
10/16 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• Suitable for wind loads according to Eurocode 1: DIN EN 1991-1-4
• Last metre is tapered from Ø 16 mm to Ø 10 mm, material: AlMgSi
• Angled to 112°
• Last metre is tapered from Ø 16 mm to Ø 10 mm, material: AlMgSi
• Angled to 112°
Technical data
Dimensions
| Length | 2000 mm |
|---|
Technical data
| Nominal size Ø | 10/16 mm |
|---|---|
| High voltage-resistant, insulated version | no |
| Connection | Round conductor |
| Version for | Tapered air-termination rod |
| ROHS-conformant | yes |
| Dimension | 2000 |
| Material | Aluminium |
Environmental Data
6,4682 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 6,4682 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,4682 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Nominal size Ø
Item no.
101 VL2000 112
2000
10/16
5401950
101 VL2000 112
Item no.
5401950
Length
2000
Nominal size Ø
10/16
