Air-termination rod set 1.5 m
Type F-FIX-SET 1500
|Item no. 5403352
|EAN 4012197450557



Item no. / Type
5403352 / F-FIX-SET 1500
Smallest selling unit: 1 piece
1piece
piece
Description
• Suitable for wind loads according to Eurocode 1: DIN EN 1991-1-4
• From a free length of > 2.5 m an additional fastening such as, for example, an insulated spacer is recommended.
• The last metre of the air-termination rod tapered from Ø 16 mm to Ø 10 mm, material: ALMgSi
• Set consisting of air-termination rod and FangFix stand system 10 kg
• From a free length of > 2.5 m an additional fastening such as, for example, an insulated spacer is recommended.
• The last metre of the air-termination rod tapered from Ø 16 mm to Ø 10 mm, material: ALMgSi
• Set consisting of air-termination rod and FangFix stand system 10 kg
Technical data
Environmental Data
8,2242 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 8,2242 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 8,2242 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
F-FIX-SET 1500
5403352
F-FIX-SET 1500
Item no.
5403352
