Air-termination/earth entry rod with connection tabs
Type 101 F1000
|Item no. 5424100
|EAN 4012195430094



Item no. / Type
Length
Nominal size Ø
Smallest selling unit: 1 piece
1piece
piece
Description
• With 2 attaching holes Ø 12 mm
• One end rounded
• One end rounded
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Dimension L | 1000 mm |
Technical data
| Nominal size Ø | 16 mm |
|---|---|
| High voltage-resistant, insulated version | no |
| Connection | Round conductor |
| Version for | Air-termination rod |
| ROHS-conformant | yes |
| Dimension | 1000mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
4,2228 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,2228 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,2228 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Nominal size Ø
Item no.
101 F1000
1000
16
5424100
101 F1500
1500
16
5424151
101 F2000
2000
16
5424208
Length
101 F1000
Item no.
5424100
Length
1000
Nominal size Ø
16
101 F1500
Item no.
5424151
Length
1500
Nominal size Ø
16
101 F2000
Item no.
5424208
Length
2000
Nominal size Ø
16

