Cover with turn buckle FS
Type DRL 100 FS
Item no. 6052096
EAN 4012196057979



Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Cover for cable trays and cable ladders with turn buckles.
When using covers outdoors, additional measures against the influence of wind must be taken.
When using covers outdoors, additional measures against the influence of wind must be taken.
Transverse bead from 500 mm width.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 100 mm |
| Height | 35 mm |
| Dimension B | 100 mm |
| Dimension H | 15 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Number of turn buckles | 6 St. |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | 100x3000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
2,4234 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,4234 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,4234 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (7)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
DRL 075 FS
3000
75
1
6052029
DRL 100 FS
3000
100
1
6052096
DRL 150 FS
3000
150
1
6052150
DRL 200 FS
3000
200
1
6052207
DRL 300 FS
3000
300
1
6052304
DRL 400 FS
3000
400
1
6052401
DRL 500 FS
3000
500
1,25
6052509
DRL 600 FS
3000
600
1,25
6052606
Width
Plate thickness
DRL 075 FS
Item no.
6052029
Length
3000
Width
75
Plate thickness
1
DRL 100 FS
Item no.
6052096
Length
3000
Width
100
Plate thickness
1
DRL 150 FS
Item no.
6052150
Length
3000
Width
150
Plate thickness
1
DRL 200 FS
Item no.
6052207
Length
3000
Width
200
Plate thickness
1
DRL 300 FS
Item no.
6052304
Length
3000
Width
300
Plate thickness
1
DRL 400 FS
Item no.
6052401
Length
3000
Width
400
Plate thickness
1
DRL 500 FS
Item no.
6052509
Length
3000
Width
500
Plate thickness
1,25
DRL 600 FS
Item no.
6052606
Length
3000
Width
600
Plate thickness
1,25




