Tightening strap FSK, Stone grey
Type SBR 15 FSK
Item no. 6490280
EAN 4012196590865



Item no. / Type
6490280 / SBR 15 FSK
Smallest selling unit: 25 m
25m
m
Description
Tightening strap made of strip-galvanised steel with plastic jacketing to fasten cables on cable support systems.
Technical data
Dimensions
| Dimension B | 17 mm |
|---|---|
| Dimension t | 1,2 mm |
| Dimension B1 | 15 mm |
| Dimension t1 (mm) | 0,5 mm |
Technical data
| Dimension | 15,0 x 0,5 |
|---|---|
| minimum breaking load | 2,5 kN |
| Version for | Smooth |
| ROHS-conformant | yes |
| Dimension | 15x0,5 |
| Surface | Strip galvanised / plastic coated |
| Material | Steel |
| Colour | Stone grey; RAL 7030 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
SBR 15 FSK
6490280
SBR 15 FSK
Item no.
6490280



