Cavity wall device connection box 61
Type HG 61
Item no. 2003804
EAN 4012196687084



Item no. / Type
2003804 / HG 61
Height
61 mm
Milling hole diameter
68 mm
Diameter
68 mm
No. of entries
10
for pipe diameter
20/25 mm
Smallest selling unit: 25 piece
25piece
piece
Description
Cavity wall device box for use in cavity walls with an installation depth of at least 61 mm and a plate thickness of 5-40 mm.
• 2 x 3 screw domes
• Device screws, clamping straps
• 2 combination pipe entries of Ø 20 and 25 mm
• 4 entries for NYM cables 3 x 1.5 mm
• 2 entries for NYM cables 3 x 2.5 mm² or 5 x 1.5 mm²
• 2 entries for NYM cables 5 x 2.5 mm² or 7 x 1.5 mm²
• Connection with other device boxes via connector, type ZH 11-V
Delivery accessories: 10 x connectors, type ZH 11-V
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
• 2 x 3 screw domes
• Device screws, clamping straps
• 2 combination pipe entries of Ø 20 and 25 mm
• 4 entries for NYM cables 3 x 1.5 mm
• 2 entries for NYM cables 3 x 2.5 mm² or 5 x 1.5 mm²
• 2 entries for NYM cables 5 x 2.5 mm² or 7 x 1.5 mm²
• Connection with other device boxes via connector, type ZH 11-V
Delivery accessories: 10 x connectors, type ZH 11-V
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
Technical data
Dimensions
| Height | 61 mm |
|---|
Technical data
| Type of entry | NYM cables, data cables and corrugated pipes |
|---|---|
| Impact-resistant | no |
| Number of switch boxes | 1 |
| Milling hole diameter | 68 mm |
| Suitable for plate thickness, min. | 5 mm |
| Suitable for plate thickness, max. | 40 mm |
| Diameter | 68 mm |
| Halogen-free | yes |
| No. of entries | 10 |
| Device fixing | Screws , |
| Protection rating | IP30 |
| Type of housing penetration | Break-out opening |
| for pipe diameter | 20/25 mm |
| With bolts | yes |
| Airtight | no |
| Support | Connector |
| Nominal cross-section, min. | 1,5 mm² |
| Nominal cross-section, max. | 2,5 mm² |
| Shape | Round |
| Cover | Without |
| Cover fastening | Screws , |
| ROHS-conformant | yes |
| Flame-resistant | Acc. to VDE 0471/IEC 60695-2-11, test temperature 850°C |
| Combination entries Ø 20 / 25 mm | 2 |
| Cable entries 3 x 2.5 mm² / 5 x 1.5 mm² | 2 |
| Cable entries 5 x 2.5 mm² / 7 x 1.5 mm² | 2 |
| Cable entries 3 x 1.5 mm² | 4 |
| Dimension | Ø68mm, H61mm |
| Material | Polypropylene |
| Colour | Orange |
| Rated voltage | 400 V |
| Product series | WIN Series |
Environmental Data
0,087 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,087 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,087 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
ZH 60-ID
2003848
Smallest selling unit: 25 piece
25piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Milling hole diameter
Diameter
No. of entries
for pipe diameter
Item no.
HG 61
61
68
68
10
20/25 mm
2003804
HG 61
Item no.
2003804
Height
61
Milling hole diameter
68
Diameter
68
No. of entries
10
for pipe diameter
20/25 mm





