HW Connector for cavity wall boxes
Type ZH 11V
|Item no. 2003846
|EAN 4012196974641



Item no. / Type
2003846 / ZH 11V
Smallest selling unit: 10 piece
10piece
piece
Description
Connector to connect cavity wall boxes and pass cable wires through. Airtight in conjunction with airtight cavity wall boxes.
Technical data
Dimensions
| Length | 28 mm |
|---|---|
| Height | 14,5 mm |
Technical data
| Impact-resistant | yes |
|---|---|
| Diameter | 14,5 mm |
| Halogen-free | yes |
| Protection rating | IP30 |
| Airtight | no |
| Support | Pipe connector |
| Diameter, interior | 11 mm |
| ROHS-conformant | yes |
| Flame-resistant | Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 850°C |
| Dimension | Ø14,5x28mm |
| Material | Polypropylene |
| Colour | Orange |
| Type of accessory | Connector |
| Accessories | yes |
| Spare part | no |
| Product series | WIN Series |
Environmental Data
0,0034 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0034 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0034 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
ZH 11V
2003846
ZH 11V
Item no.
2003846

