HW Compensation ring
Type ZH 68-AR
|Item no. 2003840
|EAN 4012196714674



Item no. / Type
2003840 / ZH 68-AR
Smallest selling unit: 10 piece
10piece
piece
Description
Compensation ring for cavity wall box Ø 68 mm, to compensate for large or unround drill holes.
Technical data
Dimensions
| Height | 2 mm |
|---|
Technical data
| Impact-resistant | no |
|---|---|
| Diameter | 68 mm |
| Halogen-free | yes |
| ROHS-conformant | yes |
| Flame-resistant | Acc. to VDE 0471/IEC 60695-2-11, test temperature 850°C |
| Dimension | Ø68mm |
| Material | Polypropylene |
| Colour | Orange |
| Product series | WIN Series |
Environmental Data
0,0079 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0079 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0079 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
ZH 68-AR
2003840
ZH 68-AR
Item no.
2003840

