HW Compensation ring 20
Type ZH 20-AR
Item no. 2003844
EAN 4012196714698



Item no. / Type
2003844 / ZH 20-AR
Smallest selling unit: 25 piece
25piece
piece
Description
Compensation ring for cavity wall device box Ø 68 mm, to screw on.
Technical data
Dimensions
| Height | 20 mm |
|---|
Technical data
| Impact-resistant | no |
|---|---|
| Accessory screw clearance | 60 mm |
| Diameter | 68 mm |
| Halogen-free | yes |
| With bolts | yes |
| ROHS-conformant | yes |
| Flame-resistant | Acc. to VDE 0471/IEC 60695-2-11, test temperature 850°C |
| Dimension | Ø68mm, H20mm |
| Material | Polypropylene |
| Colour | Orange |
| Product series | WIN Series |
Environmental Data
0,0262 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0262 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0262 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
ZH 20-AR
2003844
ZH 20-AR
Item no.
2003844

