Inner fitting, cover cavity wall device box
Type ZH 60-ID
Item no. 2003848
EAN 4012196714667



Item no. / Type
2003848 / ZH 60-ID
Height
1 mm
Colour
White
Smallest selling unit: 25 piece
25piece
piece
Description
Inner fitting cover for cavity wall device box, to screw on.
Technical data
Dimensions
| Height | 1 mm |
|---|
Technical data
| Diameter | 65 mm |
|---|---|
| Halogen-free | yes |
| Version, concealed and cavity wall cover | Internal |
| With bolts | no |
| Fastening type | Screws , |
| Shape | Round |
| ROHS-conformant | yes |
| Flame-resistant | Acc. to VDE 0471/IEC 60695-2-11, test temperature 850°C |
| Dimension | Ø65mm |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | White |
| Product series | WIN Series |
Environmental Data
0,0574 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0574 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0574 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Height
Colour
Item no.
ZH 60-ID
1
White
2003848
ZH 60-ID
Item no.
2003848
Height
1
Colour
White

