Cavity wall device box 35
Type HG 35
|Item no. 2003800
|EAN 4012196687060



Item no. / Type
2003800 / HG 35
Height
35 mm
Milling hole diameter
68 mm
Diameter
68 mm
No. of entries
6
Smallest selling unit: 25 piece
25piece
piece
Description
Cavity wall device box for use in cavity walls with an installation depth of at least 35 mm and a plate thickness of 5–28 mm.
• 2 x 3 screw domes
• Device screws, clamping straps
• 4 entries for NYM cables 3 x 1.5 mm
• 2 entries for NYM cables 3 x 2.5 mm² or 5 x 1.5 mm²
• Connection with other device boxes of type HG 35 via connector, type ZH 11-V
Delivery accessories: 10 x connectors, type ZH 11-V
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
• 2 x 3 screw domes
• Device screws, clamping straps
• 4 entries for NYM cables 3 x 1.5 mm
• 2 entries for NYM cables 3 x 2.5 mm² or 5 x 1.5 mm²
• Connection with other device boxes of type HG 35 via connector, type ZH 11-V
Delivery accessories: 10 x connectors, type ZH 11-V
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
Technical data
Dimensions
| Height | 35 mm |
|---|
Technical data
| Type of entry | NYM cables and data cables |
|---|---|
| Impact-resistant | no |
| Number of switch boxes | 1 |
| Milling hole diameter | 68 mm |
| Suitable for plate thickness, min. | 5 mm |
| Suitable for plate thickness, max. | 28 mm |
| Diameter | 68 mm |
| Halogen-free | yes |
| No. of entries | 6 |
| Device fixing | Screws , |
| Protection rating | IP30 |
| Type of housing penetration | Break-out opening |
| With bolts | yes |
| Airtight | no |
| Support | Connector |
| Nominal cross-section, min. | 1,5 mm² |
| Nominal cross-section, max. | 2,5 mm² |
| Shape | Round |
| Cover | Without |
| Cover fastening | Screws , |
| ROHS-conformant | yes |
| Flame-resistant | Acc. to VDE 0471/IEC 60695-2-11, test temperature 850°C |
| Cable entries 3 x 2.5 mm² / 5 x 1.5 mm² | 2 |
| Cable entries 3 x 1.5 mm² | 4 |
| Dimension | Ø68mm, H35mm |
| Material | Polypropylene |
| Colour | Orange |
| Rated voltage | 400 V |
| Product series | WIN Series |
Environmental Data
0,064 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,064 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,064 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
ZH 60-ID
2003848
Smallest selling unit: 25 piece
25piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Milling hole diameter
Diameter
No. of entries
Item no.
HG 35
35
68
68
6
2003800
HG 35
Item no.
2003800
Height
35
Milling hole diameter
68
Diameter
68
No. of entries
6






