33° socket, protective contact, double
Type STD-D3S RW2
|Item no. 6120103
|EAN 4012197255787



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Protective contact socket, double 33°, with increased touch protection, with screwless terminals, 2-pin, 16 A, 250 V~, with connection terminals to IEC 60884-1.
For installation in Rapid 45 ducts, device installation ducts, installation columns, underfloor systems and Deskboxes.
For installation in Rapid 45 ducts, device installation ducts, installation columns, underfloor systems and Deskboxes.
Technical data
Dimensions
| Width | 90 mm |
|---|---|
| Height | 45 mm |
Technical data
| Number of poles | 2 |
|---|---|
| Hinged cover | no |
| increased touch protection | yes |
| Warning light | no |
| Halogen-free | yes |
| Labelling panel | no |
| Number of units | 2 |
| Protection rating | Other |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Closable | no |
| Ejection mechanism | no |
| Surge protection | no |
| Error current protection | no |
| With fine-wire fuse | no |
| With on/off switch | no |
| Rotated central insert | yes |
| Depth | 42 mm |
| Cover | Central plate |
| Printed label/coding | Without printing |
| Special power supply | Without special power supply |
| Surface version | Matt |
| Transparent | no |
| Socket angle | 33° |
| Socket version | Protective contact |
| Number of switchable sockets | 0 |
| With functional lighting | no |
| With orientation lighting | no |
| For more difficult conditions (according to VDE) | no |
| Version for | double 33° |
| Number of modules (for modular construction) | 0 |
| Insulated installation | no |
| Mounting type | Device installation duct |
| Fastening type | Lock |
| Connection type | Screwless terminal |
| Operating temperature, min. | -5 °C |
| Operating temperature, max. | 40 °C |
| Coding | no |
| Dimension | 250V, 10/16A |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
Environmental Data
0,3129 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3129 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3129 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of units
Version for
Colour
Item no.
STD-D3S RW2
2
double 33°
Pure white; RAL 9010
6120103
STD-D3S ROR2
2
double 33°
Pure orange; RAL 2004
6120105
STD-D3S MZGN2
2
double 33°
Mint green; RAL 6029
6120107
STD-D3S SRO2
2
double 33°
Signal red; RAL 3001
6120109
STD-D3S SWGR2
2
double 33°
Black-grey; RAL 7021
6120111
STD-D3S AL2
2
double 33°
Aluminium painted
6120114
Colour
STD-D3S RW2
Item no.
6120103
Number of units
2
Version for
double 33°
Colour
Pure white; RAL 9010
STD-D3S ROR2
Item no.
6120105
Number of units
2
Version for
double 33°
Colour
Pure orange; RAL 2004
STD-D3S MZGN2
Item no.
6120107
Number of units
2
Version for
double 33°
Colour
Mint green; RAL 6029
STD-D3S SRO2
Item no.
6120109
Number of units
2
Version for
double 33°
Colour
Signal red; RAL 3001
STD-D3S SWGR2
Item no.
6120111
Number of units
2
Version for
double 33°
Colour
Black-grey; RAL 7021
STD-D3S AL2
Item no.
6120114
Number of units
2
Version for
double 33°
Colour
Aluminium painted
