Modul 45

26 Article

  (91 Variants)
6 Variants0° socket, protective contact, single
6 Variants0° socket, with earthing pin, single
Item no. 6109916 | EAN 4012195670377Complete unit, triple, 2x 2 protective contact sockets with control light, 1x data technology support
6 Variants0° socket, with earthing pin, encoded version, double
6 Variants0° socket, protective contact, triple
6 Variants0° socket, with earthing pin, encoded version, triple
Item no. 6120292 | EAN 40121960490730° socket, protective contact, encoded version, single
Item no. 6120312 | EAN 40121960493010° socket, with earthing pin, encoded version, single
Item no. 6120294 | EAN 40121960491410° socket, protective contact, encoded version, double
Item no. 6120314 | EAN 40121960493180° socket, with earthing pin, encoded version, double
Item no. 6120296 | EAN 40121960491960° socket, protective contact, encoded version, triple
Item no. 6120316 | EAN 40121960493630° socket, with earthing pin, encoded version, triple
6 Variants33° socket, protective contact, single
6 Variants33° socket, with earthing pin, single
6 Variants33° socket, protective contact, double
6 Variants33° socket, with earthing pin, double
6 Variants33° socket, protective contact, triple
6 Variants33° socket, with earthing pin, triple
Item no. 6120302 | EAN 401219604924033° socket, protective contact, encoded version, single
Item no. 6120322 | EAN 401219604942433° socket, with earthing pin, encoded version, single
Item no. 6120304 | EAN 401219604925733° socket, protective contact, encoded version, double
Item no. 6120324 | EAN 401219604949333° socket, with earthing pin, encoded version, double
Item no. 6120306 | EAN 401219604926433° socket, protective contact, encoded version, triple
Item no. 6120326 | EAN 401219604954733° socket, with earthing pin, encoded version, triple
6 VariantsSteckdose 0°, Schutzkontakt, 1-fach
6 VariantsSteckdose 0°, Schutzkontakt, 2-fach