Protection solutions for the tower of wind power plants
The tower is the largest, art of a wind power plant. It can weigh up to several hundred tons. It holds the nacelle and the rotors of the wind turbine. The height of the tower depends on its location. At locations with strong winds – for example, on the coast – a lower height is sufficient compared to locations with high terrain roughness such as forests.
Particularly robust and durable electrical installation solutions are required here, regardless of whether it is a steel tower, a concrete tower or a hybrid wind turbine tower. This is because the cable support systems, such as cable ducts or cable ladders, are used along the entire length of the wind turbine tower. OBO offers special solutions for the safe installation of power and data cables in wind turbine towers.

Reliably protect the wind turbine tower with OBO
- Reliable cable ladder and vertical ladder systems, such as the extremely resilient LCIS welded cable ladder. It is suitable for vertical routing of all kinds of cables according to DIN EN 61537
- Hold-down clamps for stable fastening of the cable ladders
- Profile and mounting rails for the safe routing of cables
- Bridging cable made of flexible, insulated copper wire as an accessory for safe external lightning protection
- The clamp clips are characterised by great support, stability and safety, and can thus withstand heavy cable weights as well as vibrations inside the tower without any problems.
- The weather-proof PYROWRAP cable bandage® wet made of flexible fabric with fire protection coating reliably prevents fire spreading via the routed power and data cables
Product highlights for the towers of wind turbines
Downloads for towers for wind power plants
You might also find this interesting

Earthing solutions for wind power plants
The comprehensive protection of the electrical installations in wind power plants starts at the very bottom, with the foundations. OBO offers various solutions in the field of earthing systems especially for the foundations of wind power plants.

Protection solutions for the basic of wind power plants
Between the foundation and the actual tower is the base of the wind power plant. With the protection solutions from OBO, the electrical devices installed in the base of wind turbines are fully protected against surge damage:

Solutions for wind turbine nacelles
The core of any wind turbine is the nacelle. OBO offers the maximum safety in this area with protection solutions such as surge protection or interception and arrester systems.

OBO solutions for wind power plants
We are part of the energy revolution and offer a complete solution for the electrical equipment of wind power plants − from the foundation to the nacelle.