UVS energy distributor with plug connection, normal circuit
Type UVS-6S2SA
|Item no. 6108012
|EAN 4012195522997



Item no. / Type
6108012 / UVS-6S2SA
Smallest selling unit: 1 piece
1piece
piece
Description
Energy distributor for heavy current technology with plug connection, equipped and pre-wired.
Input: One 3-phase circuit using a self-locking connector, 5-pin, type GST18i (connector part).
Output: Six self-locking connectors, 3-pin, in black, 16 A, type GST18i (socket part: 2 x L1, 2 x L2, 2 x L3).
Internal wiring: PVC non-sheathed cable H07V-U2.5.
Input: One 3-phase circuit using a self-locking connector, 5-pin, type GST18i (connector part).
Output: Six self-locking connectors, 3-pin, in black, 16 A, type GST18i (socket part: 2 x L1, 2 x L2, 2 x L3).
Internal wiring: PVC non-sheathed cable H07V-U2.5.
Technical data
Technical data
| No. of outlets | 6 |
|---|---|
| Plug connector system, system-specific | yes |
| Input | 5-pole |
| Connection type | Plug-in system |
| Number of input circuits | 1 |
| Colour of the plug connector system | Black |
| Dimension | 160x150x48 |
| Material | Steel |
Environmental Data
2,3261 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 2,3261 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,3261 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
UVS-6S2SA
6108012
UVS-6S2SA
Item no.
6108012

