Unperforated cover FS
Type DRLU 200 FS
Item no. 6052210
EAN 4012196030071



Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Cover for cable trays and mesh cable trays.
When using covers outdoors, additional measures against the influence of wind must be taken.
When using covers outdoors, additional measures against the influence of wind must be taken.
Transverse bead from 500 mm width.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 200 mm |
| Height | 35 mm |
| Dimension B | 200 mm |
| Dimension H | 15 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Fastening type | Screw-on |
| ROHS-conformant | yes |
| Dimension | 200x3000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
3,9658 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,9658 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 3,9658 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (7)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
DRLU 050 FS
3000
50
1
6052056
DRLU 100 FS
3000
100
1
6052103
DRLU 150 FS
3000
150
1
6052153
DRLU 200 FS
3000
200
1
6052210
DRLU 300 FS
3000
300
1
6052307
DRLU 400 FS
3000
400
1
6052405
DRLU 500 FS
3000
500
1,5
6052512
DRLU 600 FS
3000
600
1,5
6052609
Width
Plate thickness
DRLU 050 FS
Item no.
6052056
Length
3000
Width
50
Plate thickness
1
DRLU 100 FS
Item no.
6052103
Length
3000
Width
100
Plate thickness
1
DRLU 150 FS
Item no.
6052153
Length
3000
Width
150
Plate thickness
1
DRLU 200 FS
Item no.
6052210
Length
3000
Width
200
Plate thickness
1
DRLU 300 FS
Item no.
6052307
Length
3000
Width
300
Plate thickness
1
DRLU 400 FS
Item no.
6052405
Length
3000
Width
400
Plate thickness
1
DRLU 500 FS
Item no.
6052512
Length
3000
Width
500
Plate thickness
1,5
DRLU 600 FS
Item no.
6052609
Length
3000
Width
600
Plate thickness
1,5






