TP support / wall and support bracket FT
Type TPSA 195 FT
Item no. 6364683
EAN 4012196555673



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
TP support/bracket for fastening to horizontal concrete ceilings and walls.
If the profile is fastened directly to the ceiling or the profile is screwed together as head reinforcement, then, for reasons of stability, always use the spacer, type DS 4.
Technical data
Dimensions
| Length | 195 mm |
|---|---|
| Width | 60 mm |
| Height | 120 mm |
| Dimension L | 195 mm |
| Dimension B | 60 mm |
| Dimension H | 120 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| for width min. | 150 |
| for width max. | 150 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 1 kN |
| Dimension | B195mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | TP Series |
Environmental Data
0,9428 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9428 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9428 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
TPSA 145 FT
60
1,5
zinc
6364659
TPSA 245 FT
60
0,9
zinc
6364667
TPSA 345 FT
60
0,55
zinc
6364675
TPSA 195 FT
60
1
zinc
6364683
F in kN
TPSA 145 FT
Item no.
6364659
Width
60
F in kN
1,5
Colour
zinc
TPSA 245 FT
Item no.
6364667
Width
60
F in kN
0,9
Colour
zinc
TPSA 345 FT
Item no.
6364675
Width
60
F in kN
0,55
Colour
zinc
TPSA 195 FT
Item no.
6364683
Width
60
F in kN
1
Colour
zinc




