Spacer FT
Type DS 4 FT
Item no. 6416586
EAN 4012196555611



Item no. / Type
6416586 / DS 4 FT
Length
40 mm
Width
20 mm
Height
18 mm
Colour
zinc
Smallest selling unit: 20 piece
20piece
piece
Description
Spacer for use in profiles, type TP.
For static reasons, the spacer is always used to prevent the profile from deforming when the fastening bolts are tightened.
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Width | 20 mm |
| Height | 18 mm |
Technical data
| With screw accessories | no |
|---|---|
| Dimension | 40 x 20 x 18 |
| ROHS-conformant | yes |
| Dimension | 40x20x18 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,0919 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0919 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0919 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
DS 4 FT
40
20
18
zinc
6416586
DS 4 FT
Item no.
6416586
Length
40
Width
20
Height
18
Colour
zinc

