Main distributor/sub-distributor
Filter
Sorting
Pole version
Maximum continuous voltage AC
Remote signalling
Pole number
Version for
35 Article
(81 Variants)
Surge arrester, 4-pole 550 V

Surge arrester, 1-pole + NPE with remote signalling 280 V

Surge arrester, 3-pole + NPE with remote signalling 150 V

V10 surge arrester 1-pin+ NPE 280 V

Surge arrester, 3-pole + NPE with audible signalling 280 V

Surge arrester with audible signalling 280 V

Surge arrester, 4-pole with fuse monitoring 280 V

Surge arrester V20, 1-pole + NPE and remote signalling, 320 V

Surge arrester V20, NPE and remote signalling, 280 V

Surge arrester V20, 2-pole + NPE and FS, 150 V

Surge arrester V20, 2-pole with remote signalling, 550 V

Surge arrester V20, 2-pole with remote signalling, 385 V

Surge arrester V20, 1-pole with remote signalling, 320 V

Surge arrester V20, with remote signalling, 280 V

Surge arrester V20, 1-pole + NPE, 320 V

Surge arrester V20, NPE, 280 V

Surge arrester V20, 1-pole+ NPE, 150 V

Surge arrester V20, 1-pole + NPE, 75 V

Surge arrester V20, 1-pole, 550 V

Surge arrester V20, 1-pole, 440 V

Surge arrester V20, 1-pole, 320 V

Surge arrester V20, 280 V

Surge arrester V20, 1-pole, 150 V

Surge arrester V20, 1-pole 75 V

Surge arrester V10 3-pole + NPE with remote signalling 280 V

Surge arrester V10 3-pole + NPE 320 V

Surge arrester with remote signalling 280 V

Surge arrester, 1-pole + NPE 280 V

Surge arrester, 1-pole 280 V

V20 surge arrester, leakage current-free