Support element for duct 250
Type IBST 25048
|Item no. 7399915
|EAN 4012197393335



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Support element to support and elevate underfloor installation ducts. With two adjustable placements for levelling units. For duct height 48 mm.
Technical data
Dimensions
| Length | 374 mm |
|---|---|
| Width | 49 mm |
| Height | 14 mm |
| Dimension L | 374 mm |
| Dimension A | 49 mm |
| Dimension B | 250 mm |
Technical data
| Duct height, min. | 48 mm |
|---|---|
| Dimension | 374x49xx52,1 |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
1,901 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,901 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,901 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Item no.
IBST 25038
49
7399914
IBST 25048
49
7399915
IBST 25038
Item no.
7399914
Width
49
IBST 25048
Item no.
7399915
Width
49
