SLL 60 medium-duty vertical ladder, 6 m, FT
Type SLL 630 CPS 4 FT
Item no. 6010632
EAN 4012195434085



Item no. / Type
Width
Rail thickness
Smallest selling unit: 6 m
6m
m
Description
Vertical ladder with a side height of 60 mm with riveted C profile rungs, open in upwards direction.
Fastening takes place directly on the wall or using the wall brackets, type WB 30/75. The slot dimension of the rung is 18 mm and the appropriate clamp clip is type 2056U.
Technical data
Dimensions
| Length | 6000 mm |
|---|---|
| Width | 300 mm |
| Height | 60 mm |
| Dimension B | 300 mm |
| Rung slot dimension | 18,00 |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Usable cross-section | 114 cm² |
| Rustproof steel, pickled | no |
| Rung distance | 600 mm |
| Version of the rungs | Profile perforated |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 60x300x6000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | SLL Series |
Environmental Data
7,0356 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 7,0356 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 7,0356 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
SLL 620 CPS 4 FT
200
1,5
6010630
SLL 630 CPS 4 FT
300
1,5
6010632
SLL 640 CPS 4 FT
400
1,5
6010634
SLL 650 CPS 4 FT
500
1,5
6010636
SLL 660 CPS 4 FT
600
1,5
6010638
Width
SLL 620 CPS 4 FT
Item no.
6010630
Width
200
Rail thickness
1,5
SLL 630 CPS 4 FT
Item no.
6010632
Width
300
Rail thickness
1,5
SLL 640 CPS 4 FT
Item no.
6010634
Width
400
Rail thickness
1,5
SLL 650 CPS 4 FT
Item no.
6010636
Width
500
Rail thickness
1,5
SLL 660 CPS 4 FT
Item no.
6010638
Width
600
Rail thickness
1,5





