Protective cap 60
Type SKH 60 OR
|Item no. 6222537
|EAN 4012195668008



Item no. / Type
6222537 / SKH 60 OR
Smallest selling unit: 40 Pair
40Pair
Pair
Description
Protective cap to cover cable ladder ends of side height 60 mm.
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Height | 60 mm |
Technical data
| Version for | End cap |
|---|---|
| ROHS-conformant | yes |
| Dimension | H60mm |
| Material | Polyethylene |
| Colour | Pastel orange; RAL 2003 |
Environmental Data
0,0335 kg CO2e / 2 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0335 kg CO2e / 2 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0335 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
SKH 60 OR
6222537
SKH 60 OR
Item no.
6222537




