Wall bracket FT
Type WB 30 75 FT
Item no. 6019617
EAN 4012196014712



Item no. / Type
6019617 / WB 30 75 FT
Width
30 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Wall bracket for the fastening of light-weight vertical ladders type SLL, to concrete walls and masonry.
Technical data
Dimensions
| Length | 75 mm |
|---|---|
| Width | 30 mm |
| Height | 19 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,4222 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4222 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4222 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
WB 30 75 FT
30
6019617
WB 30 75 FT
Item no.
6019617
Width
30


