Service pole, type ISS130130
Type ISS130130EL
Item no. 6289405
EAN 4012196770472




Item no. / Type
Length
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Aluminium floor-ceiling service pole (surface anodised or powder-coated in RAL 9010) with two 76.5 system openings to accept device installation sockets of the 71GD series.
The service pole is fitted with an internal clamping device, which enables convenient tensioning between floor and ceiling. An extendable telescope provides a clamping range of 3,015–4,500 mm. Cables can be inserted both through the telescopic square pipe and directly into the main profile from below or above.
The installation area for switching and connection devices depends on the length of the extended telescope, but is at least 1 m per system opening (starting from the ground).
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 130 mm |
| Height | 130 mm |
| Pole height, min. | 3015 mm |
| Pole height, max. | 4500 mm |
Technical data
| Number of compartments | 2 St. |
|---|---|
| Halogen-free | yes |
| Pole shape | Square |
| Adjustable | yes |
| Height compensation, min. | 15 mm |
| Height compensation, max. | 1500 mm |
| Number of usable covers | 2 |
| Changes according to location | no |
| Ceiling mounting | yes |
| Floor mounting | yes |
| Cable entry | Top/bottom |
| Pre-wired | no |
| Continuous profile | yes |
| Version for | Double-sided |
| Fastening type | Tension |
| Cover width | 76,5 mm |
| Dimension | 3000x130x130 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Product series | ISS |
Environmental Data
142,7296 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 142,7296 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 142,7296 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6288610
Accessory mounting box 71GD6, singleType
71GD6
Smallest selling unit: 5 piece
5piece
piece

Item no. 6288608
Accessory mounting box 71GD7-2, doubleType
71GD7-2
Smallest selling unit: 2 piece
2piece
piece

Item no. 6288704
Protective conductor connection bracketType
8AWR
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (2)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Fastening type
Surface
Material
Colour
Item no.
ISS130130EL
3000
Tension
Anodised
Aluminium
aluminium
6289405
ISS130130RW
3000
Tension
Aluminium
Pure white; RAL 9010
6289407
Colour
ISS130130EL
Item no.
6289405
Length
3000
Fastening type
Tension
Surface
Anodised
Material
Aluminium
Colour
aluminium
ISS130130RW
Item no.
6289407
Length
3000
Fastening type
Tension
Material
Aluminium
Colour
Pure white; RAL 9010




