Ceiling panel for telescope
Type DBT130130WA
Item no. 6286821
EAN 4012196784615



Item no. / Type
Length
Width
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Ceiling rosette for tidy closure of the telescope in the ceiling. Suitable for service pole, type ISS130130.
Technical data
Dimensions
| Length | 107 mm |
|---|---|
| Width | 107 mm |
| Height | 2 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Type of accessory | Rosette |
| Dimension | 107x107x2 |
| Material | Steel |
| Colour | White aluminium; RAL 9006 |
| Product series | ISS |
Environmental Data
0,5545 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5545 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5545 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Colour
Item no.
DBT130130RW
107
107
Pure white; RAL 9010
6286820
DBT130130WA
107
107
White aluminium; RAL 9006
6286821
Colour
DBT130130RW
Item no.
6286820
Length
107
Width
107
Colour
Pure white; RAL 9010
DBT130130WA
Item no.
6286821
Length
107
Width
107
Colour
White aluminium; RAL 9006

