Accessory mounting box 71GD6, single

Type 71GD6
|
Item no. 6288610
|
EAN 4012195148678
Item no. / Type
Number of units

Smallest selling unit: 5 piece

piece

Description

Front locking accessory mounting box for switch systems, with folding, and also removable, base for time-saving cable connection, with feed openings for cable diameters of up to 14 mm. Halogen-free version.

Horizontal fixing track 60 mm.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Installation electrotechnical expertise
  • CO₂ footprint (PCF)
  • Packaging without plastic

Technical data

Dimensions

Length71 mm
Width76 mm
Height51 mm

Technical data

Halogen-freeyes
Number of units1
Strain relief optionyes
With connection compartmentyes
Fastening trackOther
Box mounting typeFront
Accessory mounting typeBolts
ROHS-conformantyes
Device typeWith support ring/support clamp
Version forClosed
Dimension51x76x71
MaterialPolyamide
ColourIron grey; RAL 7011
Product seriesRapid 80®

Environmental Data

0,2191 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
Packaging without plasticyes
CO2 Footprint (GWP) Cradle-to-Gate0,2191 kg CO2e / 1 Piece
CO₂ Footprint (GWP)0,2191 kg CO₂e
Determination date of CO2 value2025-05-14T00:00:00.000+0200
Declared UnitUnits
Declared Unit Quantity1

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)

Variants

Number of units
71GD11
Item no.
6288532
Number of units
1
Accessory mounting type
Bolts
71GD6
Item no.
6288610
Number of units
1
Accessory mounting type
Bolts
71GD7-2
Item no.
6288608
Number of units
2
Accessory mounting type
Bolts