Protective conductor connection bracket
Type 8AWR
Item no. 6288704
EAN 4012195149101



Item no. / Type
6288704 / 8AWR
Smallest selling unit: 10 piece
10piece
piece
Description
Protective conductor connection bracket to include steel and aluminium device installation trunking, service poles and system components of underfloor duct systems in the protective measure.
Clamping area: 2 x 1.5−4 mm²
Clamping area: 2 x 1.5−4 mm²
If there is a fault, metallic parts will carry voltage. Tighten the contact screw with at least 1.2 Nm or ensure the contact with mechanical work.
Technical data
Dimensions
| Length | 20 mm |
|---|---|
| Width | 12 mm |
| Height | 15 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 20x12x15 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (7)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
8AWR
6288704
8AWR
Item no.
6288704


