Service pole, type ISS110100F
Type ISS110100FRW
|Item no. 6289040
|EAN 4012195477013




Item no. / Type
Length
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
ISS aluminium service pole with a flexible hose to the ceiling.
Set consisting of:
1 single-tube pole with flexible hose to the ceiling
Total length: 2,300 mm
1 flexible hose, length: 1,500 mm Ø 30 mm
1 equippable installation area, length: 780 mm
1 cover, aluminium, length: 780 mm
The service pole has a system opening of 76.5 mm in the area for device installation and is suitable for housing of front-locking accessory mounting boxes of the series 71GD... The floor plate as a stand, type SFISSF, and the hose connection to the ceiling, type SAISSF, should be ordered separately (see articles below).
Set consisting of:
1 single-tube pole with flexible hose to the ceiling
Total length: 2,300 mm
1 flexible hose, length: 1,500 mm Ø 30 mm
1 equippable installation area, length: 780 mm
1 cover, aluminium, length: 780 mm
The service pole has a system opening of 76.5 mm in the area for device installation and is suitable for housing of front-locking accessory mounting boxes of the series 71GD... The floor plate as a stand, type SFISSF, and the hose connection to the ceiling, type SAISSF, should be ordered separately (see articles below).
Technical data
Dimensions
| Length | 2300 mm |
|---|---|
| Width | 100 mm |
| Height | 110 mm |
| Dimension A | 780 mm |
| Pole height, min. | 2300 mm |
| Pole height, max. | 3800 mm |
| Dimension B | 2300 mm |
| Dimension C | 1500 mm |
Technical data
| Number of compartments | 1 St. |
|---|---|
| Halogen-free | yes |
| Pole shape | Installation space, angular/pole, round |
| Adjustable | yes |
| Height compensation, min. | 0 mm |
| Height compensation, max. | 1500 mm |
| Number of usable covers | 1 |
| Changes according to location | yes |
| Ceiling mounting | yes |
| Floor mounting | yes |
| Cable entry | Top |
| Pre-wired | no |
| Continuous profile | no |
| Version for | Single-sided |
| Fastening type | Stand |
| Cover width | 76,5 mm |
| Dimension | 2300x100x110 |
| Material | Aluminium |
| Colour | Pure white; RAL 9010 |
| Product series | ISS |
Environmental Data
119,7475 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 119,7475 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 119,7475 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Fastening type
Material
Colour
Surface
Item no.
ISS110100FRW
2300
Stand
Aluminium
Pure white; RAL 9010
6289040
ISS110100FEL
2300
Stand
Aluminium
aluminium
Anodised
6289043
Colour
ISS110100FRW
Item no.
6289040
Length
2300
Fastening type
Stand
Material
Aluminium
Colour
Pure white; RAL 9010
ISS110100FEL
Item no.
6289043
Length
2300
Fastening type
Stand
Surface
Anodised
Material
Aluminium
Colour
aluminium






