Hose connection
Type SAISSF
|Item no. 6290198
|EAN 4012195459279



Item no. / Type
6290198 / SAISSF
Smallest selling unit: 1 piece
1piece
piece
Description
Hose connection as ceiling attachment for service poles with hose to ceiling, type ISS110100F, ISS140100F, ISSRM45F and ISSDM45F.
Technical data
Dimensions
| Length | 100 mm |
|---|---|
| Width | 50 mm |
| Height | 80 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Fastening type | Bolts |
| Dimension | 100x50x80 |
| Surface | galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | ISS |
Environmental Data
0,5917 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5917 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5917 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
SAISSF
6290198
SAISSF
Item no.
6290198

