Stand
Type SFISSFRW
|Item no. 6290196
|EAN 4012195459231



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Floor plate as stand for service poles with hose to ceiling, type ISS110100F, ISS140100F, ISSRM45F and ISSDM45F.
Technical data
Dimensions
| Length | 350 mm |
|---|---|
| Width | 350 mm |
| Height | 8 mm |
Technical data
| Halogen-free | yes |
|---|---|
| xxxxx. | no |
| ROHS-conformant | yes |
| Dimension | Ø350x8 |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | ISS |
Environmental Data
18,3168 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 18,3168 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 18,3168 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
SFISSFRW
350
350
8
Pure white; RAL 9010
6290196
SFISSFWAL
350
350
8
White aluminium; RAL 9006
6290197
Colour
SFISSFRW
Item no.
6290196
Length
350
Width
350
Height
8
Colour
Pure white; RAL 9010
SFISSFWAL
Item no.
6290197
Length
350
Width
350
Height
8
Colour
White aluminium; RAL 9006

