Separating element juncion box
Type SB TR
Item no. 2006156
EAN 4012197419936



Item no. / Type
2006156 / SB TR
Width
76,5 mm
Height
16 mm
Material
Polypropylene
Smallest selling unit: 5 piece
5piece
piece
Description
Separating element for the normative separation of circuits/current types as well as for the separation of strong and weak-current technology. Fastening with screws on the housing bottom part UT01/T100.
Technical data
Dimensions
| Length | 111 mm |
|---|---|
| Width | 76,5 mm |
| Height | 16 mm |
Technical data
| Halogen-free | yes |
|---|---|
| ROHS-conformant | yes |
| Dimension | 111x76,5x16 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Product series | T series |
Environmental Data
0,0452 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0452 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0452 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
UT01+SB BE
2006010
Smallest selling unit: 1 piece
1piece
piece
T 100 ZE IP30
2007805
Smallest selling unit: 1 piece
1piece
piece
D01 2x3p WD(1+1)
2006044
Smallest selling unit: 1 piece
1piece
piece

Item no. 2006010
Lower part junction box, with fastening elementType
UT01+SB BE
Smallest selling unit: 1 piece
1piece
piece

Item no. 2007805
T 100 junction box, with strain relief entries IP 30Type
T 100 ZE IP30
Smallest selling unit: 1 piece
1piece
piece

Item no. 2006150
Fastening element for junction boxesType
SB BE
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Material
Item no.
SB TR
76,5
16
Polypropylene
2006156
SB TR
Item no.
2006156
Width
76,5
Height
16
Material
Polypropylene




