Lower part junction box, with fastening element
Type UT01+SB BE
Item no. 2006010
EAN 4012197420895



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Pluggable lower part of junction box with universal fastening element for mounting on cable trays Unequipped, without cover. Halogen-free material and UV-resistant. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK07 at room temperature. Protection class IP30.
Technical data
Dimensions
| Length | 201 mm |
|---|---|
| Width | 165 mm |
| Height | 67 mm |
Technical data
| Halogen-free | yes |
|---|---|
| No. of entries | 10 |
| Entry from rear | yes |
| Transparent lid | no |
| Protection rating | IP30 |
| Nominal voltage | 500 V |
| with lid | no |
| Sealable | no |
| Type of entry | Cable |
| For Ex zone | Without |
| Measured insulation voltage Vi | 500 V |
| Maintain electrical functions | Without |
| Explosion-tested version | no |
| Type of housing penetration | Pre-marking |
| With screening | yes |
| Weatherproof | no |
| Protection rating IK code | IK07. |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal cross-section, min. | 10 mm² |
| Shape | Rectangular |
| Equipment | Without |
| Cover | Without |
| Cover fastening | Not applicable |
| ROHS-conformant | yes |
| Mounting type | Wall/ceiling mounting |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 201x165x67 |
| Material | Polypropylene, fibreglass reinforced |
| Colour | Light grey; RAL 7035 |
| Junction box cover version | Without |
| Product series | T series |
Environmental Data
0,5595 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5595 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5595 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
D01 2x3p WD(1+1)
2006044
Smallest selling unit: 1 piece
1piece
piece

Item no. 2006042
Pluggable cover, equipped, OBO GST18Type
D01 2x3p WD
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
No. of entries
Protection rating
Colour
Item no.
UT01+SB BE
10
IP30
Light grey; RAL 7035
2006010
UT01
10
IP30
Light grey; RAL 7035
2006024
UT01 SW
IP30
Graphite black; RAL 9011
2006216
Colour
UT01+SB BE
Item no.
2006010
No. of entries
10
Protection rating
IP30
Colour
Light grey; RAL 7035
UT01
Item no.
2006024
No. of entries
10
Protection rating
IP30
Colour
Light grey; RAL 7035
UT01 SW
Item no.
2006216
Protection rating
IP30
Colour
Graphite black; RAL 9011






