Fastening element for junction boxes
Type SB BE
Item no. 2006150
EAN 4012197419899



Item no. / Type
Width
Height
Colour
Smallest selling unit: 10 piece
10piece
piece
Description
Fastening element for junction boxes (T60 and T100), for mounting on cable trays without tools. Junction boxes, can be mounted on both sides horizontally or vertically
Technical data
Dimensions
| Length | 165 mm |
|---|---|
| Width | 163 mm |
| Height | 49 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Fastening type | Clamp fastening |
| Version for | Horizontal and vertical |
| ROHS-conformant | yes |
| Dimension | 165x163x49 |
| Material | Polypropylene, fibreglass reinforced |
| Colour | Light grey; RAL 7035 |
| Accessories | yes |
| Spare part | no |
| Product series | T series, Steckbare Abzweigkästen |
Environmental Data
0,1793 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1793 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1793 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
T 100 ZE IP30
2007805
Smallest selling unit: 1 piece
1piece
piece
T 60 M20 NL
2007918
Smallest selling unit: 5 piece
5piece
piece
T 60 M25 NL
2007922
Smallest selling unit: 5 piece
5piece
piece

Item no. 2007805
T 100 junction box, with strain relief entries IP 30Type
T 100 ZE IP30
Smallest selling unit: 1 piece
1piece
piece
Type
T 60 M20 NL
Smallest selling unit: 5 piece
5piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Colour
Item no.
SB BE
163
49
Light grey; RAL 7035
2006150
SB BE SW
104
139
Graphite black; RAL 9011
2006292
Width
Height
Colour
SB BE
Item no.
2006150
Width
163
Height
49
Colour
Light grey; RAL 7035
SB BE SW
Item no.
2006292
Width
104
Height
139
Colour
Graphite black; RAL 9011






