PYROLINE® Sun PV I30 fire protection duct
Type BSKP03-K0406
Item no. 7214701
EAN 4012197308681



Item no. / Type
7214701 / BSKP03-K0406
Length
1000 mm
Dimension B
100 mm
Dimension H
85 mm
Dimension b
60 mm
Dimension h
40 mm
Smallest selling unit: 1 m
1m
m
Description
Fire protection duct made from water and frost-proof fibreglass lightweight concrete of building material class A1 according to EN 13501-1 for fireproof laying of photovoltaic cables inside and outside of buildings. The requirements of accidental contact protection for emergency forces are met. Classification I30 as I duct according to DIN 4102 Part 11 for the protection of rescue and emergency routes.
Mounting of the duct directly on walls or under ceilings and on support systems.
Including countersunk head screws and sealing strip.
Mounting of the duct directly on walls or under ceilings and on support systems.
Including countersunk head screws and sealing strip.
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Width | 100 mm |
| Height | 85 mm |
| Dimension B | 100 mm |
| Dimension H | 85 mm |
| Dimension b | 60 mm |
| Dimension h | 40 mm |
Technical data
| Usable cross-section | 2400 mm² |
|---|---|
| With perforation | no |
| Partitions possible | no |
| Fire resistance class I − installation duct | 30 |
| Jacketing | Without |
| Material of the insulation | Glass-fibre lightweight concrete |
| Number of flammable sides | 4 |
| Cover fastening | Screw |
| ROHS-conformant | yes |
| Dimension | 1000x40x60 |
| Material | Fibreglass lightweight concrete |
| Colour | Grey |
| Product series | PYROLINE® sun PV |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
BSKP03-E0406
7214706
Smallest selling unit: 1 piece
1piece
piece
Type
BSKP03-E0406
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (3)
Declarations (2)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Dimension B
Dimension H
Dimension b
Dimension h
Item no.
BSKP03-K0406
1000
100
85
60
40
7214701
BSKP03-K0406
Item no.
7214701
Length
1000
Dimension B
100
Dimension H
85
Dimension b
60
Dimension h
40




