Identification plate
Type KS-BSKP DE
Item no. 7214725
EAN 4012195918899


Item no. / Type
7214725 / KS-BSKP DE
Smallest selling unit: 1 piece
1piece
piece
Description
Information panel to label the fire protection duct as a photovoltaic duct according to the VDE application rule. Including two push-fit anchors.
Technical data
Technical data
| Language | German |
|---|---|
| ROHS-conformant | yes |
| Material | Polyvinylchloride |
| Colour | White |
| Product series | PYROLINE® sun PV |
Environmental Data
0,0496 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0496 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0496 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
KS-BSKP DE
7214725
KS-BSKP DE
Item no.
7214725

