Fire protection duct mortar
Type KTM
|Item no. 7215500
|EAN 4012196888214


Item no. / Type
7215500 / KTM
Smallest selling unit: 1 piece
1piece
piece
Description
Dried mortar in a bucket for filling joints and small cracks when mounting the PYROLINE® Con D and PYROLINE® Con S fire protection ducts.
Technical data
Technical data
| Delivery form | Bucket |
|---|---|
| Type of accessory | Dry mortar |
| Contents | 3,5 kg |
| Dimension | 3,5kg |
| Material | Special mortar |
| Colour | Grey |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (5)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
KTM
7215500
KTM
Item no.
7215500


