End piece for PYROLINE® Sun PV fire protection duct, type BSKP03-K0406
Type BSKP03-E0406
Item no. 7214706
EAN 4012197308704



Item no. / Type
7214706 / BSKP03-E0406
Dimension B
100 mm
Dimension H
88 mm
Colour
Grey
Smallest selling unit: 1 piece
1piece
piece
Description
End piece for PYROLINE® Sun PV fire protection duct, type BSKP03-K0406, consisting of fibreglass lightweight concrete which is resistant to water and frost for closing the duct ends.
Technical data
Dimensions
| Length | 20 mm |
|---|---|
| Width | 100 mm |
| Height | 88 mm |
| Dimension B | 100 mm |
| Dimension H | 88 mm |
Technical data
| Fire resistance class I − installation duct | 30 |
|---|---|
| Jacketing | Without |
| Material of the insulation | Glass-fibre lightweight concrete |
| Number of flammable sides | 4 |
| Version for | Left/right |
| ROHS-conformant | yes |
| Dimension | 40x60 |
| Material | Fibreglass lightweight concrete |
| Colour | Grey |
| Product series | PYROLINE® sun PV |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension B
Dimension H
Colour
Item no.
BSKP03-E0406
100
88
Grey
7214706
BSKP03-E0406
Item no.
7214706
Dimension B
100
Dimension H
88
Colour
Grey

