isCon® conductor, Basic black
Type isCon BA 45 SW
Item no. 5408014
EAN 4012196591664



Item no. / Type
Diameter
Equivalent separating distance s(e)/m (in air)
Cross-section
Nomal ring (approx. m)
Smallest selling unit: 100 m
100m
m
Description
Please refer to the mounting instructions for information on routing the OBO isCon® Basic conductor.
• Highly voltage-resistant, insulated conductor
• For maintenance of the separation distance according to IEC 62305 (VDE 0185-305-3)
• Tested according to IEC/EN 62561-1 (VDE 0185-561-1) with H1/150 kA
• Equivalent separation distance se ≤ 0.45 m (air) and se ≤ 0.90 m (solid material)
• Tested according to IEC TS 62561-8 (VDE V 0185-561-8)
• Halogen-free
• Fire load 3.3 kWh/m
• Highly voltage-resistant, insulated conductor
• For maintenance of the separation distance according to IEC 62305 (VDE 0185-305-3)
• Tested according to IEC/EN 62561-1 (VDE 0185-561-1) with H1/150 kA
• Equivalent separation distance se ≤ 0.45 m (air) and se ≤ 0.90 m (solid material)
• Tested according to IEC TS 62561-8 (VDE V 0185-561-8)
• Halogen-free
• Fire load 3.3 kWh/m
Technical data
Technical data
| Diameter | 20 mm |
|---|---|
| High voltage-resistant, insulated version | yes |
| Number of individual wires | 7 |
| Material property | Miscellaneous |
| Material jacket | EVA |
| Equivalent separating distance s(e)/m (in air) | 0,45 |
| ROHS-conformant | yes |
| Cross-section | 35 mm² |
| Nomal ring (approx. m) | 100 |
| Dimension | Ø20mm |
| Colour | Black |
| Length tolerance ± | 5 % |
| Product series | ISCON |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
isCon IN con 2
5408019
Smallest selling unit: 1 piece
1piece
piece
isCon IN PAE 2
5408032
Smallest selling unit: 1 piece
1piece
piece
Type
isCon IN con 2
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Diameter
Equivalent separating distance s(e)/m (in air)
Cross-section
Nomal ring (approx. m)
Item no.
isCon Pro+ 75 SW
23
0,75
35
25
5408002
isCon Pro+ 75 SW
23
0,75
35
100
5408004
isCon Pro+ 75 SW
23
0,75
35
250
5408006
isCon BA 45 SW
20
0,45
35
100
5408014
Diameter
Equivalent separating distance s
(e)/m
Nomal ring
(approx. m)
isCon Pro+ 75 SW
Item no.
5408002
Diameter
23
Equivalent separating distance s(e)/m (in air)
0,75
Cross-section
35
Nomal ring (approx. m)
25
isCon Pro+ 75 SW
Item no.
5408004
Diameter
23
Equivalent separating distance s(e)/m (in air)
0,75
Cross-section
35
Nomal ring (approx. m)
100
isCon Pro+ 75 SW
Item no.
5408006
Diameter
23
Equivalent separating distance s(e)/m (in air)
0,75
Cross-section
35
Nomal ring (approx. m)
250
isCon BA 45 SW
Item no.
5408014
Diameter
20
Equivalent separating distance s(e)/m (in air)
0,45
Cross-section
35
Nomal ring (approx. m)
100







