Potential connection
Type isCon PAE
Item no. 5408036
EAN 4012195674719




Item no. / Type
5408036 / isCon PAE
Smallest selling unit: 2 piece
2piece
piece
Description
Potential connection
• To avoid floating discharges on the isCon® conductor
• With sprung discs to protect screws against loosening
• To avoid floating discharges on the isCon® conductor
• With sprung discs to protect screws against loosening
Technical data
Dimensions
| Length | 114 mm |
|---|---|
| Dimension B | 40 mm |
| Dimension H | 31,4 mm |
Technical data
| Connection | Round conductor |
|---|---|
| ROHS-conformant | yes |
| Fit | ø 17-25 mm |
| Dimension | Ø17-25mm |
| Material | Stainless steel 1.4301 |
| Accessories | yes |
| Spare part | no |
| Product series | ISCON |
Environmental Data
1,8931 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,8931 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,8931 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
isCon PAE
5408036
isCon PAE
Item no.
5408036



