External lightning protection
Filter
Sorting
Length
Nomal ring (approx. m)
Lightning current carrying capacity
9 Article
(19 Variants)
Tapered pipe air-termination rod

Insulated air-termination rod for inner-routed isCon® conductor with side exit

isFang tripod

isCon® conductor, Professional Plus, black

isCon® connection element

Connection element for installation in the insulated isFang IN air-termination rod

Cable bracket for Rd 8 mm, through-way Ø 5 mm

Rod holder, 16 mm

Vario quick connector ALU
Two aspects in particular have to be considered for the external lightning protection of PV systems:
- The inclusion of a PV system into the existing lightning protection concept of a building is often neglected during refitting work. This significantly increases the risk of considerable damage through a direct lightning strike.
- For public buildings and special buildings, for example, the LBO (state construction regulations) require a lightning protection system as fire and personal protection.

PV lightning protection: A complete product range, decades of experience
Our extensive portfolio for PV system external lightning protection covers it all, as experience from numerous projects worldwide goes into every product.
In addition, the lightning protection solutions are subjected to comprehensive testing in OBO’s own BET Test Centre. Lightning strikes are intercepted safely and run to the earth in a controlled manner with the following OBO systems:
- Air-termination rods
- Rod holders
- Ridge conductor holders
- Roof conductor holder for ridge tiles
- Roof conductor holders for various roofing types
- Conventional insulated lightning protection
- Insulated isCon® lightning protection
- Cable brackets
- Round and flat conductors
- Connection clamps and connection terminals
All lightning protection solutions are available in four different materials: hot-dip galvanised steel, copper, aluminium and stainless steel.