Potential connection for isCon® Basic and Professional in the isFang IN insulated air-termination rod
Type isCon IN PAE 2
Item no. 5408032
EAN 4012196591633



Item no. / Type
Dimension L
Dimension d Ø
Dimension d min.
Smallest selling unit: 1 piece
1piece
piece
Description
• For the isCon® Basic and isCon® Professional conductor
• To avoid surface discharges
• Installation takes place in the insulated air-termination rod, type isFang IN
• To avoid surface discharges
• Installation takes place in the insulated air-termination rod, type isFang IN
Technical data
Dimensions
| Dimension L | 35 mm |
|---|---|
| Dimension d Ø | 49,9 mm |
| Dimension d min. | 20 mm |
Technical data
| Type of fastening screw | Hexagonal bolt |
|---|---|
| Suitable for connection | Miscellaneous |
| Dimension | Ø20mm |
| Material | Aluminium |
| Accessories | yes |
| Spare part | no |
| Product series | ISCON |
Environmental Data
1,5005 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,5005 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,5005 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension L
Dimension d Ø
Dimension d min.
Item no.
isCon IN PAE
35
49,9
23
5408031
isCon IN PAE 2
35
49,9
20
5408032
Dimension d min.
isCon IN PAE
Item no.
5408031
Dimension L
35
Dimension d Ø
49,9
Dimension d min.
23
isCon IN PAE 2
Item no.
5408032
Dimension L
35
Dimension d Ø
49,9
Dimension d min.
20


