HoverCube VHF-8, empty housing
Type VHF-8 LG
|Item no. 6109822
|EAN 4012195125204



Item no. / Type
6109822 / VHF-8 LG
Number of SCHUKO sockets
0
FI protection switch
Without
Colour
Graphite black; RAL 9011
Smallest selling unit: 1 piece
1piece
piece
Description
Empty housing with suspension lug and grip hook, for the installation of electrical resources, with included partition. Without cover plates to supply workplaces in wet areas. Protection rating: IP44.
- Housing in graphite black, RAL 9011
- Cover plates in rape yellow, RAL 1021.
- Housing in graphite black, RAL 9011
- Cover plates in rape yellow, RAL 1021.
Technical data
Dimensions
| Width | 135 mm |
|---|---|
| Height | 327 mm |
Technical data
| Protection rating | IP44 |
|---|---|
| Depth | 175 mm |
| Number of SCHUKO sockets | 0 |
| CEE socket, 16 A | Without |
| CEE socket, 32 A | Without |
| FI protection switch | Without |
| Supply/connection option | Miscellaneous |
| Handling | abhängbar |
| Other installations and/or empty slots | 8 |
| Military version | no |
| ROHS-conformant | Exempt |
| Dimension | 175x135x327 |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Product series | HoverCube |
Environmental Data
5,631 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 5,631 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,631 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6109887
Positioner for power supply units VHType
VH-POS
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of SCHUKO sockets
FI protection switch
Colour
Item no.
VHF-8 LG
0
Without
Graphite black; RAL 9011
6109822
VHF-8 LG
Item no.
6109822
Number of SCHUKO sockets
0
FI protection switch
Without
Colour
Graphite black; RAL 9011


